Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
NUP
Bill of material
NUP264
SD
Inside Diameter
320 mm
D
Outside Diameter
580 mm
B
Bearing Width
92 mm
R
Radius
5.0 mm
ORDER
Bearing No.
NUP264
CR
Basic dynamic load rating
1920 kN
COR
Basic static load rating
2270 kN
CU
Fatigue limit load
232 kN
NG
Limiting speeds(Grease)
840 rpm
NO
Limiting speeds(Oil)
1000 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions